查询
Query
搜索 产品信息 代理商授权证书
查询
产品products
您的位置:首页 > 产品
14D系列
简介:

Varistor Voltage: 18~1800V
Withstanding Surge Current: 1000~6000A 

Model Size: 14mm
Fast responding to transient over-voltage<25ns

Part Number Vac(V) Vdc(V) V1mA(V) Ip(A) Vc(V) I(A)Standard I(A)High Surge (J)Standard (J)High Surge Rated power(W) C@1KHz(pf)
180KD14 180KD14J 11 14 18(15-21.6) 10 36 1000 2000 4.0 7.0 0.1 11100
220KD14 220KD14J 14 18 22(19.5-26) 10 43 1000 2000 5.0 8.0 0.1 9100
270KD14 270KD14J 17 22 27(24-31) 10 53 1000 2000 6.0 10 0.1 7400
330KD14 330KD14J 20 26 33(29.5-36.5) 10 65 1000 2000 7.5 12 0.1 6100
390KD14 390KD14J 25 31 39(35-43) 10 77 1000 2000 8.6 13 0.1 5100
470KD14 470KD14J 30 38 47(42-52) 10 93 1000 2000 10 17 0.1 4300
560KD14 560KD14J 35 45 56(50-62) 10 110 1000 2000 11 20 0.1 3600
680KD14 680KD14J 40 56 68(61-75) 10 135 1000 2000 14 24 0.1 2900
820KD14 820KD14J 50 65 82(74-90) 50 135 4500 6000 22 27 0.6 2400
101KD14 101KD14J 60 85 100(90-110) 50 165 4500 6000 28 33 0.6 2000
121KD14 121KD14J 75 100 120(108-132) 50 200 4500 6000 32 40 0.6 1700
151KD14 151KD14J 95 125 150(135-165) 50 250 4500 6000 40 53 0.6 1300
181KD14 181KD14J 115 150 180(162-198) 50 300 4500 6000 50 60 0.6 1100
201KD14 201KD14J 130 170 200(180-220) 50 340 4500 6000 57 70 0.6 1000
221KD14 221KD14J 140 180 220(198-242) 50 360 4500 6000 60 78 0.6 900
241KD14 241KD14J 150 200 240(216-264) 50 395 4500 6000 63 84 0.6 830
271KD14 271KD14J 175 225 270(243-297) 50 455 4500 6000 70 99 0.6 740
301KD14 301KD14J 190 250 300(270-330) 50 500 4500 6000 77 108 0.6 670
331KD14 331KD14J 210 275 330(297-363) 50 550 4500 6000 85 115 0.6 610
361KD14 361KD14J 230 300 360(324-396) 50 595 4500 6000 93 130 0.6 560
391KD14 391KD14J 250 320 390(351-429) 50 650 4500 6000 100 140 0.6 510
431KD14 431KD14J 275 350 430(387-473) 50 710 4500 6000 115 155 0.6 460
471KD14 471KD14J 300 385 470(423-517) 50 775 4500 6000 125 175 0.6 430
511KD14 511KD14J 320 415 510(459-561) 50 845 4500 6000 125 180 0.6 390
561KD14 561KD14J 350 460 560(504-616) 50 925 4500 6000 125 185 0.6 360
621KD14 621KD14J 385 505 620(558-682) 50 1025 4500 6000 125 190 0.6 320
681KD14 681KD14J 420 560 680(612-748) 50 1120 4500 6000 130 200 0.6 290
751KD14 751KD14J 460 615 750(675-825) 50 1240 4500 6000 143 210 0.6 270
781KD14 781KD14J 485 640 780(702-858) 50 1290 4500 6000 148 220 0.6 260
821KD14 821KD14J 510 670 820(738-902) 50 1355 4500 6000 157 235 0.6 240
911KD14 911KD14J 550 745 910(819-1001) 50 1500 4500 6000 175 255 0.6 220
102KD14 102KD14J 625 825 1000(900-1100) 50 1650 4500 6000 190 280 0.6 200
112KD14 112KD14J 680 895 1100(990-1210) 50 1815 4500 6000 213 310 0.6 180
122KD14 122KD14J 750 990 1200(1080-1320) 50 1980 4500 6000 232 324 0.6 160
142KD14 880 1140 1400(1260-1540) 50 2310 4500 / 238 / 0.6 150
162KD14 1000 1280 1600(1440-1760) 50 2640 4500 / 243 / 0.6 140
182KD14 1100 1465 1800(1620-1980) 50 2970 4500 / 250 / 0.6 130