Home
Products
new products
TVS
MOV
ESD
GDT
PTC
SPG
TSS
NTC&Sensor
new products
ESD net products
SMD 0603 SERIES
SMD 0805 SERIES
SMD 1206 SERIES
SMD 1210 SERIES
SMD 1812 SERIES
SMD 2016 SERIES
SMD 2920 SERIES
5H SERIES
10H SERIES
14H SERIES
20H SERIES
TVS
ATS
1.0SMB-AT
P6KE-AT
P4KE-AT
5KP-AT
3KP-AT
1.5KE-AT
SMAJ
SMAJ-AT
P4SMA
P4SMA-AT
SMBJ
SMBJ-AT
P6SMB
1.0SMB
1.5SMC
SMCJ
SMCJ-AT
1.5SMC-AT
5.0SMDJ
SMDJ
SMDJ-AT
5.0SMDJ-AT
P4KE
P6KE
SA
SAC
1.5KE
LCE
3KP
5KP
15KPA
20KPA
30KPA
HF-L
HF-C
HF-S
ATS-2CF
MOV
20K SERIES
14K SERIES
10K SERIES
7K SERIES
5H SERIES
7H SERIES
10H SERIES
14H SERIES
5D Series
7D Series
10D Series
14D Series
20D Series
25D Series
32D Series
34S Series
40D Series
53D Series
TMOV 14D
TMOV 20D
TMOV 25D
ESD
Standarder capacitance
Low capacitance
Ultra Low capacitance
GDT
2R-8-U
2R-6-T6
2RE-2
2R-5-UT5
3R-3-SSS
2R-5-ST5
2R-3-S
2R-4-H3.5
2R-6*7
2R-8×6(T6)
2R-5-SS
3R-6-SSS
B32-H2.5
2R-5-SST4.2
B32
4532
2R-4
2R-5
2R-6
2R-8*6
2R-8*6(D1)
2R-8*6(S)
2R-8*8
3R-5S
3R-6
3R-8
3R-8(SSS)
PTC
PTC Battery Protection SERIES
SMD 0603 SERIES
SMD 0805 SERIES
SMD 1206 SERIES
SMD 1210 SERIES
SMD 1812 SERIES
SMD 2016 SERIES
SMD 2920 SERIES
BK16 SERIES
BK30 SERIES
BK60 SERIES
BK130 SERIES
BK250 SERIES
BK600 SERIES
SPG
BK1-M
BK1-H
BK1
BK1-M(S)
BK2
BK2-M
BK3-M(H)
BK3-M
BK3
TSS
SOP-8
SMB
SMA
NTC&Sensor
NT
SP
Technical Support
Selection Guide
Application Examples
Compatible Replacement
Quality Assurance
Quality Management System
Product Safety Certification
Product HSF Certification
Laboratory For Customers
Laboratory For QA
Cooperation Agency
Yageo
About Us
Company Profile
Organization
Glorious Footprint
Patent Certificate
Honor Certificate
Contact Information
Online Map
Representatives
Recruitment
Distributors
News Center
Company News
Industry News
Media Reports
Exhibition Area
Investors
Investor Zone
Shareholder Information
Financial Information
Significant Message
Dividend Information
Shareholders Mailbox
Corporate Governance
Board Resolutions
Directors' (out) Seats
Important Rules Of The Company
Corporate Social Responsibility Area
Employee Care
Stakeholders' Area
Supplier / Distributor Zone
Staff Area
Query
Search
product
certificate
Query
简体
繁体
English
Home
Products
new products
TVS
MOV
ESD
GDT
PTC
SPG
TSS
NTC&Sensor
Technical Support
Selection Guide
Application Examples
Compatible Replacement
Laboratory For Customers
Introductions of Reliability Test Lab
Analysis Room
Surge Testing Room
Function Testing
Reliability Lab
Laboratory For QA
UL Witness Laboratory
TAF Laboratory
代理商
Quality Assurance
Quality Assurance
Quality Management System
Product Safety Certification
Product HSF Certification
Laboratory For Customers
Laboratory For QA
Cooperation Agency
About Us
About Us
Company Profile
Organization
Glorious Footprint
Patent Certificate
Honor Certificate
Contact Information
Online Map
Representatives
Recruitment
Distributors
News Center
News Center
Company News
Industry News
Media Reports
Exhibition Area
Investors
Investor Zone
Shareholder Information
Financial Information
Significant Message
Dividend Information
Shareholders Mailbox
Corporate Governance
Board Resolutions
Directors' (out) Seats
Important Rules Of The Company
Corporate Social Responsibility Area
Employee Care
Stakeholders' Area
Supplier / Distributor Zone
Staff Area
Auxiliary section
Links
简体
繁体
Compatible Replacement
Location :
Home
>
Technical Support
>
Compatible Replacement
Crossing table
2020 / 06 / 23
Crossing table PDF download
read more
First
Prev
1
Next
End