查询
Query
搜索 产品信息 代理商授权证书
查询
产品安规认证Product Safety Certification
您的位置:首页 > 质量保证 > 产品安规认证
产品安规认证一览表
更新时间:2025-02-14
Safety Certification Lists of CPC Products
CPC产品安规认证一览表
NO.
序号
Product Category
产品类别
Certification Institute
认证机构
BESTBRIGHT ELECTRONICS CO LTD
广东百圳君耀电子有限公司
YAGEO CORP
国巨
Remark
备注
1
MOV
UL UL1449 E327997
E504762
MOV KD Series
MOV KH Series
MOV KK Series
CUL
E327997
E504762
CSA
2161766
80073905
VDE
40050493
40053394
TUV
B 096048 0006
B 102578 0005
B 096048 0010
CQC
05D:CQC08001027202
07D:CQC08001027207
10D:CQC08001027199
14D:CQC08001027208
20D:CQC08001027200
05H:CQC17001172541
07H:CQC17001172542
10H:CQC17001172543
14H:CQC17001172544
20H:CQC17001172545
07K:CQC20001264178
10K:CQC20001264179
14K:CQC20001264180
20K:CQC20001264181
05D:CQC21001289063
07D:CQC21001289064
10D:CQC21001289065
14D:CQC21001289066
20D:CQC21001289068
05H:CQC21001289070
07H:CQC21001289072
10H:CQC21001289393
14H:CQC21001289073
20H:CQC21001289074
07K:CQC21001289059
10K:CQC21001289060
14K:CQC21001289061
20K:CQC21001289062
State Grid

Corporation of China

国家电网

SGCM013120220003
SGCM013120220004
SGCM013120220005
SGCM013120220006
SGCM013120220007
SGCM0131202200108
/
2
TMOV
UL
UL1449
E327997
E504762

TMOV M(D14\D20\D25) Series

TMOV E(D14\D20\D25) Series

TMOV N(D14\D20\D25) Series

CUL
E327997
/
3
GDT
UL
UL1449
E327997
E504762

GDT 2R Series

GDT 3R Series

GDT B32 Series

GDT 4532 Series

UL497B
E465643
E504765
CUL
E327997
E504762
TUV
B 096048 0004
B 102578 0003
B 096048 0011
VDE
40043014
/
4
SPG
UL
UL1449
E472693
E504762

SPG BK1 Series

SPG BK2 Series

SPG BK3 Series

UL497B
E465643
E504765
CUL
E472693
E504762
5
TSS
UL
UL497B
E465643
E504765

TSS SMB Series

TSS SMA Series

6 PPTC
TUV
B 096048 0001
B 102578 0001

PPTC BK Series 

PPTC SMD Series

B 096048 0005
B 096048 0012
B 102578 0004
B 096048 0013
UL
UL1434A
E541617
/
UL1434
E244500
E504763
E482628
CUL
E244500
E504763
E482628
7
NTC
UL
UL1434
E482628
E504763

NTC SP Series

NTC NT Series

CUL
E482628
E504763
TUV
B 096048 0007
/
CQC
CQC18001202844
CQC21001289848
8
TVS
UL
UL497B
E465643
E504765

TVS SA Series

TVS LCE Series

TVS 3KP Series

TVS 5KP Series

TVS SAC Series

TVS 1.5KE Series

TVS P4KE Series

TVS P6KE Series

TVS SMCJ Series

TVS xxSMA Series

TVS xxSMB Series

TVS 1.5SMC Series

TVS xxSMAJ Series

TVS xxSMBJ Series

TVS xxSMDJ Series

TVS 15KPA Series

TVS 20KPA Series

TVS 30KPA Series

TVS P6SMB Series

TVS P4SMA Series

State GridCorporation of China

国家电网

SGCM013320200068
SGCM013320200069
SGCM013320200070
SGCM013320200071
SGCM013320200072
SGCM013320200073
SGCM013320200074
SGCM013320200075
SGCM013320200076
SGCM013320220001
SGCM013320220002
SGCM013320220003
SGCM013320220004
SGCM013320220005
SGCM013320220085
/